24-28V SPST Manual Master Battery Disconnect Switch

28V 250A Battery Disconnect Switch w/Removable Lever

  • Electrical Characteristics
    • Catalog # 28V 250A Battery Disconnect Switch w/Removable Lever
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Metal Handle
    • Actuator Details Removable w/Gasket – Chain
    • Recommended Torque 22±11 Nm
    • Agency Approval - Humidity 2500