08098800

08098881

  • Electrical Characteristics
    • Catalog # 08098881
    • Package Type Bulk
    • Description Battery Disconnect Switch 250A 24V SPST IP65/69K w/Removable Chain Cap and Boot
    • Actuator Removable Metal Handle
    • Case Plated Steel Housing Plastic Base
    • Inrush rating (2 seconds) 2500A x 3 sec.
    • Contacts Silver Plated Copper
    • Ingress rating IP65
      IP69K
    • Max voltage rating 24V
    • Max total continuous current 250A
    • Sample Capable No