background-waves

08098882

Product Status| Obsoletei

08098882

MANUAL BATT SWITCH LOCK HANDLE M10 | Series: 08098800
info

The 08098800 Series 28V 250A Manual Battery Disconnect Switch (08098882) features a fixed lever, making it simple to use as an emergency power cutoff switch. The integrated lock-out/tag-out helps you ensure the switch is only operated by authorized personnel.

With an IP65/X9K dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

This model comes with black, yellow, and red boots that provide weather protection as well as the ability to easily mark the switch for different applications.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Ingress Protection
IP67, IP69K
Actuator
Metal Handle
Actuator Details
w/Boot
Contacts
Silver Plated Copper
Intermittent Time
IP67 IP69K
Mounting Method
24
Hardware
2500
Temperature Minimum Celsius
85
  • Battery disconnect switch features M10 studs and a 250 A continuous current rating
  • Fixed lever makes it simple to use as an emergency power cutoff switch
  • Integrated lockout/tagout feature helps ensure the disconnect switch is only used by authorized personnel
  • Black, yellow, and red rubber boots achieve IP65/X9K dust-tight, water-resistant ratings and offer color-coded manual disconnects
  • Current inrush rating of 2000A for 5 seconds

08098882 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098882MANUAL BATT SWITCH LOCK HANDLE M10

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.