background-waves

08098883

Product Status| Activei

08098883

Bms Igc/250F (Safe-Lock) | Series: 08098800
info

The 08098800 Series 28V 250A Manual Battery Disconnect Switch (08098883) features a removable lever, making it simple to use as an emergency power cutoff switch. This model comes with a chain for tethering the removable lever to the disconnect switch.

With a black rubber boot that gives it an IP65/X9K dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles. It also comes with a cap for protection when the lever is not in use.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Actuator
Metal Handle
Actuator Details
Removable w/Chain – Cap
Intermittent Time
IP67 IP69K
Mounting Method
24
Hardware
2500
Input Terminals
2500
Temperature Minimum Celsius
85
  • Battery disconnect switch features M10 studs and a 250A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch
  • Equipped with a black rubber boot to achieve an IP65/X9K dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2000A for 5 seconds
  • Includes a cap for protection when the lever is not in use
  • Comes with a chain to tether the lever to the disconnect switch

08098883 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098883Bms Igc/250F (Safe-Lock)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.