24-28V SPST Manual Master Battery Disconnect Switch

24V 350A Manual Battery Disconnect Switch w/Removable Lever - Box

  • Electrical Characteristics
    • Catalog # 24V 350A Manual Battery Disconnect Switch w/Removable Lever - Box
    • Current Rating (Continuous) in Amps 350
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Metal Handle
    • Actuator Details Removable
    • Contact Material Silver Plated Copper
    • Housing Plated Steel Housing Plastic Base
    • Intermittent time 3
    • Recommended Torque 20±11 Nm