background-waves

08098980-BX

Product Status| Not for New Designsi

08098980-BX

Manual Batt SW 350A w/chain and boot | Series: 08098800
info

The 08098800 Series 24V 350A Manual Battery Disconnect Switch (08098980-BX) features a removable lever, making it simple to use as an emergency power cutoff switch. This model comes with a chain for tethering the removable lever to the disconnect switch.

With an IP65 dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles. It also comes with a boot for added protection when the lever is in use and a cap for protection when the lever is not in use.

PropertyValue
Current Rating (Continuous) in Amps
350
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Circuitry
SPST
Ingress Protection
IP67, IP69K
Actuator
Metal Handle
Actuator Details
w/Gasket – Chain
Contacts
Silver Plated Copper
Housing
Plated Steel Housing Plastic Base
Mounting Method
Flange
Recommended Torque
20±11 Nm
Temperature Maximum (°C)
85
Temperature Minimum Celsius
-40
Terminal size
M10
  • Battery disconnect switch features M12 studs and a 350A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch
  • IP65 dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2.5 kA for 5 s

08098980-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098980-BXManual Batt SW 350A w/chain and boot

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.