background-waves

08098980

Product Status| Obsoletei

08098980

BATT SWITCH REMOV HANDLE GASKET M12 | Series: 08098800
info

The 08098800 Series 24V 350A Manual Battery Disconnect Switch (08098980) features a removable lever, making it simple to use as an emergency power cutoff switch. This model comes with a chain for tethering the removable lever to the disconnect switch.

With an IP65 dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles. It also comes with a boot for added protection when the lever is in use and a cap for protection when the lever is not in use.

PropertyValue
Current Rating (Continuous) in Amps
350
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Ingress Protection
IP67, IP69K
Actuator
Metal Handle
Actuator Details
w/Gasket – Chain
Contacts
Silver Plated Copper
Intermittent Time
IP67 IP69K
Mounting Method
24
Hardware
2500
Input Terminals
2500
Temperature Minimum Celsius
85
  • Battery disconnect switch features M12 studs and a 350A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch
  • IP65 dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2500A for 5 seconds

08098980 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098980BATT SWITCH REMOV HANDLE GASKET M12

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.