background-waves

08098981

Product Status| Not for New Designsi

08098981

MANUAL BATT SWITCH FIXED HANDLE M12 | Series: 08098800
info

The 08098800 Series 24V 350A Manual Battery Disconnect Switch (08098981) features a fixed lever, making it simple to use as an emergency power cutoff switch.

With an IP65 dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles. It also comes with a boot for added protection.

PropertyValue
Current Rating (Continuous) in Amps
350
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Ingress Protection
IP67, IP69K
Actuator
Metal Handle
Contacts
Silver Plated Copper
Intermittent Time
IP67 IP69K
Mounting Method
24
Hardware
2500
Temperature Minimum Celsius
85
  • Battery disconnect switch features M12 studs and a 350A continuous current rating
  • Fixed lever makes it simple to use as an emergency power cutoff switch
  • IP65 dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2500A for 5 seconds

08098981 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098981MANUAL BATT SWITCH FIXED HANDLE M12

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.