Manual Battery Disconnect Switches

175A

  • Specifications
    • Catalog # 24024
    • Current Rating (Continuous) in Amps 175
    • Current Rating (Inrush) in Amps 1000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Actuator Key
    • Contact Material Brass
    • Mounting stem Brass 3/4-16
    • Catalog # M-289
    • Current Rating (Continuous) in Amps 50
    • Input Terminals 2 Brass Screw
    • Actuator Lever
    • Contact Material Silver
    • Housing Plated Steel with O-Ring in Stem
    • Catalog # M-289-BX
    • Contact Material Copper/Silver
    • Catalog # M-289-BX
    • Current Rating (Continuous) in Amps 175
    • Current Rating (Inrush) in Amps 1000
    • Voltage Rating Max 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Copper / Silver
    • Mounting stem Brass 3/4-16