2484

2484-06

  • Specifications
    • Catalog # 2484-06
    • Package Type Bulk
    • Description Battery Disconnect Switch 175A 36V SPST; Weather resistant O-ring shaft seal gasket-sealed terminal insulation and sealant in mounting stem and case
    • Actuator Diecast Lever
    • Case Plated Steel
    • Inrush rating (2 seconds) 1000A x 15 sec.
    • Contacts Silver
    • Max voltage rating 36V
    • Max total continuous current 175A
    • Sample Capable No