2484

2484-19

  • Specifications
    • Catalog # 2484-19
    • Package Type Bulk
    • Description Battery Disconnect Switch 1000A 24V SPST
    • Actuator Hencol Lock
    • Case Plated Steel
    • Inrush rating (2 seconds) 1000A
    • Contacts Silver
    • Max voltage rating 24V
    • Sample Capable No