2484

2484-A

  • Specifications
    • Catalog # 2484-A
    • Package Type Bulk
    • Description Battery Disconnect Switch 175A 36V SPST
    • Actuator Diecast Lever
    • Case Plated Steel
    • Inrush rating (2 seconds) 1000A x 15 sec.
    • Contacts Silver
    • Max voltage rating 36V
    • Max total continuous current 175A
    • Sample Capable No