background-waves

75904-03-BX

Product Status| Activei

75904-03-BX

SW MASTER DISCONNECT #19 | Series: 75900 Double Pole
info

The 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch is designed to handle two loads. This allows you to control two systems, such as the battery and the alternator or generator field circuit.

This individually boxed master disconnect switch (75904-03-BX) features a heavy-duty, plated-steel housing, an O-ring seal, and a ringed key actuator, which make it ideal for use in commercial vehicles. The two large 3/8"-24 studs are rated for a continuous current of 175 A and an intermittent current of 1000 A for 15 seconds ON and 5 minutes OFF. Two small #10-32 studs are rated for 20 A continuous current.

PropertyValue
Current Rating (Continuous) in Amps
125
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
36
Circuitry
DPST
Actuator
Key
Contacts
Silver
Housing
Plated Steel
Mounting Stem
Brass 3/4 - 16
Temperature Maximum (°C)
85
  • 175 A continuous current rating on large 3/8"-24 studs and 20 A rating on small #10-32 studs
  • Large studs are rated for an intermittent current of 1000 A at 15 seconds ON, 5 minutes OFF
  • O-ring sealed
  • Silver contacts
  • Ringed key actuator (83353)
  • Indexing and alignment pin
  • Individually boxed

75904-03-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75904-03-BXSW MASTER DISCONNECT #19

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.