background-waves

75904-10

Product Status| Activei

75904-10

SW MASTER DISCONNECT | Series: 75900 Double Pole
info

The 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch is designed to handle two loads. This allows you to control two systems, such as the battery and the alternator or generator field circuit.

This master disconnect switch (75904-10) features a heavy-duty, plated-steel housing and an indexing pin, which make it ideal for use in commercial vehicles. The two large 3/8"-24 studs are rated for a continuous current of 175 A and an intermittent current of 1000 A for 15 seconds ON and 5 minutes OFF. Two small #10-32 studs are rated for 20 A continuous current.

PropertyValue
Current Rating (Continuous) in Amps
175
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
36
Circuitry
DPST
Actuator
None
Contacts
Brass
Housing
Plated Steel
Mounting Stem
Brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick
Temperature Maximum (°C)
85
  • 175 A continuous current rating on large 3/8"-24 studs and 20 A rating on small #10-32 studs
  • Large studs are rated for an intermittent current of 1000 A at 15 seconds ON, 5 minutes OFF
  • Silver contacts
  • Includes shaft with #8-32 screw and lockwasher (actuator not included)
  • Indexing and alignment pin

75904-10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75904-10SW MASTER DISCONNECT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.