background-waves

75904-11

Product Status| Activei

75904-11

SW ROT MAST_DISC 2POS HN13 | Series: 75900 Double Pole
info

The 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch is designed to handle two loads. This allows you to control two systems, such as the battery and the alternator or generator field circuit.

This master disconnect switch (75904-11) features a heavy-duty, plated-steel housing, a sealed IP67 design, and a lever-style actuator, which make it ideal for use in commercial vehicles. The two large 3/8"-24 studs are rated for a continuous current of 175 A and an intermittent current of 1000 A for 15 seconds ON and 5 minutes OFF. Two small #10-32 studs are rated for 20 A continuous current.

  • 175 A continuous current rating on large 3/8"-24 studs and 20 A rating on small #10-32 studs
  • Large studs are rated for an intermittent current of 1000 A at 15 seconds ON, 5 minutes OFF
  • An O-ring at the mounting stem and terminal insulator and sealant applied to the case bushing and pin joints ensure an IP67-rated design
  • Silver contacts
  • Lever actuator
  • Indexing and alignment pin

75904-11 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75904-11SW ROT MAST_DISC 2POS HN13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.