background-waves

75904-12

Product Status| Activei

75904-12

SW MASTER DISCONNT HENCOL 13 | Series: 75900 Double Pole
info

The 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch is designed to handle two loads. This allows you to control two systems, such as the battery and the alternator or generator field circuit.

This master disconnect switch (75904-12) features a heavy-duty, plated-steel housing, a sealed IP67 design, and a lever-style actuator, which make it ideal for use in commercial vehicles. The two large 3/8"-24 studs are rated for a continuous current of 125 A and an intermittent current of 800 A for 15 seconds ON and 5 minutes OFF. Two small #10-32 studs are rated for 20 A continuous current.

PropertyValue
Current Rating (Continuous) in Amps
125
Current Rating (inrush) in Amps
800
Voltage Rating (V)
36
Circuitry
DPST
Actuator
Lever
Contacts
Silver
Housing
Plated Steel
Temperature Maximum (°C)
85
  • 125 A continuous current rating on large 3/8"-24 studs and 20 A rating on small #10-32 studs
  • Large studs are rated for an intermittent current of 800 A at 15 seconds ON, 5 minutes OFF
  • IP67-rated design offers resistance to dust and water ingress
  • Silver contacts
  • Lever actuator (81416)
  • Indexing and alignment pin
  • UL Listed

75904-12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75904-12SW MASTER DISCONNT HENCOL 13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.