background-waves

75912-01

Product Status| Activei

75912-01

SW ROT MAST DISC 2POS 2POLE | Series: 75900 Double Pole
info

This model of the 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch (75912-01) is designed to handle two high-current loads. This allows you to control two systems or to disconnect the positive and negative of the same circuit.

This master disconnect switch features a heavy-duty, plated-steel housing, a sealed IPX8 design, and a lever-style actuator, which make it ideal for use in commercial vehicles. The four 3/8"-24 studs are rated for a continuous current of 125 A and an intermittent current of 750 A for 15 seconds ON and 5 minutes OFF.

  • Four 3/8"-24 studs with 125 A continuous current rating
  • Rated for an intermittent current of 750 A at 15 seconds ON, 5 minutes OFF
  • Sealed design offers IPX8-rated protection against water
  • Separate insulated poles
  • Silver contact surfaces
  • Lever actuator
  • Lever torque from OFF to ON of 17 to 25 in.-lbs. and from ON to OFF of 15 to 20 in.-lbs.
  • Indexing and alignment pin

75912-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75912-01SW ROT MAST DISC 2POS 2POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.