background-waves

75912-BX

Product Status| Activei

75912-BX

SW MASTER DISCONNECT DPST #19 | Series: 75900 Double Pole
info

This model of the 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch (75912-BX) is designed to handle two high-current loads. This allows you to control two systems or to disconnect the positive and negative of the same circuit.

This individually boxed master disconnect switch features a heavy-duty, plated-steel housing, a sealed IPX8 design, and a lever-style actuator, which make it ideal for use in commercial vehicles. The four 3/8"-24 studs are rated for a continuous current of 125 A and an intermittent current of 750 A for 15 seconds ON and 5 minutes OFF.

PropertyValue
Current Rating (Continuous) in Amps
125
Current Rating (inrush) in Amps
750
Voltage Rating (V)
36
Circuitry
DPST
Actuator
Lever
Contacts
Silver Plated Copper
Housing
Plated Steel
Mounting Stem
Brass 3/4 - 16 thread 17/32 long fits panel through 1/4 thick
Temperature Maximum (°C)
85
  • Four 3/8"-24 studs with 125 A continuous current rating
  • Rated for an intermittent current of 750 A at 15 seconds ON, 5 minutes OFF
  • Sealed design offers IPX8-rated protection against water
  • Separate insulated poles
  • Silver contact surfaces
  • Lever actuator
  • Indexing and alignment pin
  • Individually boxed

75912-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75912-BXSW MASTER DISCONNECT DPST #19

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.