Stem Mount Disconnect Switches

75920-05

  • Specifications
    • Catalog # 75920-05
    • Packaging Bulk
    • Description Battery Disconnect Switch 400A 36V SPST
    • Actuator Red Knob
    • Case Engineering thermoplastic
    • Inrush rating (2 seconds) 3000A x 15 sec.
    • Contact Materials Copper
    • Ingress rating IP68
    • Voltage Rating Max 36V
    • Max total continuous current 400A
    • Sample Capable No