background-waves

24024

Product Status| Activei

24024

SW MASTER DISCONNECTHENCOL13 | Series: Heavy Duty Single Pole
info

The Heavy-Duty Single-Pole Series 36 V 175 A Master Battery Disconnect Switch with Key, Silver Contacts & IPX7 Rating (24024) features single-pole, single-throw (SPST) circuitry and is designed for disconnecting a vehicle battery from the vehicle electrical system.

Disconnecting the battery from the electrical system with a manual disconnect switch prevents potential thermal events and ensures the system is shut down during maintenance or an emergency. Master battery disconnect switches also prevent parasitic loads from draining the battery during inactivity.

Thanks to its rugged steel case and O-ring, Hencol, and gasket seals, this IPX7-rated automotive battery disconnect switch is ideal for use in heavy-duty trucks, emergency vehicles, buses, and other commercial vehicles.

This configuration features silver contact surfaces and an intermittent current rating of 1000 A for 15 seconds.

PropertyValue
Current Rating (Continuous) in Amps
175
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
36
Circuitry
SPST
Actuator
Key
Contacts
Brass
Mounting Stem
Brass 3/4 - 16
  • 175 A continuous current rating and 1000 A intermittent current rating
  • Key actuator included
  • Anti-rotation locator pin enables simple mounting
  • O-ring, Hencol, and gasket seals help achieve an IPX7 rating
  • Silver contact surfaces

24024 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24024SW MASTER DISCONNECTHENCOL13RoHS9/12/2017Pb-Free9/12/2017Pdf IconCoC_RoHS9_24024Pdf IconREACH201_Declaration_with_Pb_24024ContainsYes9/12/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.