background-waves

2484-09-BX

Product Status| Activei

2484-09-BX

SW ROT MAST_DISC 2POS LEVER #18 | Series: Heavy Duty Single Pole
info

Designed for quickly disconnecting the battery from a vehicle's electrical system, this Heavy-Duty Single-Pole Series 36 V 175 A Master Battery Disconnect Switch with Die-Cast Lever and Copper Contacts (2484-09-BX) helps prevent potential thermal events and ensures system shutdown during maintenance for the safety of service personnel.

Featuring heavy-duty plated-steel housing, this individually boxed manual master disconnect switch is ideal for heavy-duty truck, construction, emergency vehicle, bus and transit, and agricultural applications.

PropertyValue
Current Rating (Continuous) in Amps
175
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
36
Circuitry
SPST
Actuator
Diecast Lever
Contacts
Copper
Housing
Plated Steel
Mounting Stem
Brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick
  • 175 A continuous current rating and 1000 A intermittent current rating
  • Die-cast lever actuator
  • Copper contact surfaces
  • Individually boxed

2484-09-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2484-09-BXSW ROT MAST_DISC 2POS LEVER #18

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.