Single-Pole Master Battery Disconnect Switches

36 V 175 A Master Disconnect Switch, Keyed, Silver, IPX7, Boxed

  • Electrical Characteristics
    • Catalog # 36 V 175 A Master Disconnect Switch, Keyed, Silver, IPX7, Boxed
    • Current Rating (Inrush) in Amps 1000
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Actuator Hencol Lock
    • Contact Material Silver
    • Housing Plated Steel