background-waves

2484-43

Product Status| Activei

2484-43

SW ROT MAST_DISC 2 POS KEY | Series: Heavy Duty Single Pole
info

Designed for quickly disconnecting the battery from a vehicle's electrical system, this Heavy-Duty Single-Pole Series 36 V 175 A Master Battery Disconnect Switch with Silver Contacts & IPX7 Rating (2484-43) helps prevent potential thermal events and ensures system shutdown during maintenance for the safety of service personnel. This model accepts Hencol keys for added security (keys not included).

Featuring heavy-duty plated-steel housing, this manual master disconnect switch is ideal for heavy-duty truck, construction, emergency vehicle, bus and transit, and agricultural applications.

  • 175 A continuous current rating and 1000 A intermittent current rating
  • Keyed master battery disconnect switch (keys not included)
  • Anti-rotation locator pin enables simple mounting
  • An O-ring seal between the mounting stem and case and a gasket seal between the case and the terminal insulator help achieve an IPX7 rating
  • Silver contact surfaces

2484-43 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2484-43SW ROT MAST_DISC 2 POS KEY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.