LAS

08098780

  • Electrical Characteristics
    • Catalog # 08098780
    • Package Type Bulk
    • Description Battery Disconnect Switch 150A 24V SPST IP43
    • Actuator Removable Red Handle
    • Case Engineering Thermoplastic
    • Inrush rating (2 seconds) 1000A x 5 sec.
    • Contacts Copper
    • Ingress rating IP43
    • Max voltage rating 24V
    • Max total continuous current 150A
    • Sample Capable No
    • Obsolete Date 8/14/18