background-waves

08099090

Product Status| Activei

08099090

Bms | Series: LAS
info

Ideal for low-amp, low-voltage applications in off-road and construction vehicles and agricultural and marine equipment, the LAS Series 24V 100A Compact SPST Manual Battery Disconnect Switch (08099090) features a compact design with pass-through mounting for installation where space is limited.

The removable, red handle is easy to see and helps ensure safe operation of the compact battery switch by authorized personnel.

  • 100 A continuous current rating to match your low-amp application
  • M8 studs with hardware included
  • Removable, red handle is highly visible and helps ensure safe operation
  • Current inrush rating of 1000A for 5 seconds
  • Weatherproof to IP43 standards

08099090 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08099090BmsPdf IconREACH_SVHC Declaration (Contain)_08099090Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.