background-waves

M-290-05-BX

Product Status| Activei

M-290-05-BX

SW MASTER DISCONNECT #18 | Series: M-290
info

Ideal for boats, commercial marine vehicles, buses, heavy trucks, and emergency vehicles, the M-290 Series 36V DPST Marine-Grade Manual Master Battery Disconnect Switch features a compact design with a marine-grade, brass case and lever actuator.

The marine battery disconnect switch has double-pole, single-throw (DPST), normally open (NO) circuitry, which reliably disconnects a battery from a vehicle electrical system.

This model of the battery cutoff switch (M-290-05-BX) features a continuous current rating of 125A on its large studs and is UL listed.

PropertyValue
Current Rating (Continuous) in Amps
125
Voltage Rating (V)
36
Circuitry
DPST
Actuator
Chrome Lever
Contacts
Silver
Housing
Brass
Mounting Stem
Brass 3/4 - 24 thread 1-13/32 long fits panel through 15/16 thick
  • Continuous current rating of 125A on the large studs and 20A on the small studs
  • Intermittent current rating of 800A at 6-36V dc for 15 seconds on, 5 minutes off
  • UL listed

M-290-05-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-290-05-BXSW MASTER DISCONNECT #18

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.