background-waves

M-290-06

Product Status| Not for New Designsi

M-290-06

SW ROT MAST_DISC 2POS LEVER UL | Series: M-290
info

Ideal for boats, commercial marine vehicles, buses, heavy trucks, and emergency vehicles, the M-290 Series 36V DPST Marine-Grade Manual Master Battery Disconnect Switch features a compact design with a marine-grade, brass case and lever actuator.

The marine battery disconnect switch has double-pole, single-throw (DPST), normally open (NO) circuitry, which reliably disconnects a battery from a vehicle electrical system.

This model of the battery cutoff switch (M-290-06) features a continuous current rating of 125A on its large studs and is UL listed. This version also features an O-ring seal in the operating shaft and silver-plated contacts.

  • Continuous current rating of 125A on the large studs and 20A on the small studs
  • Intermittent current rating of 800A at 6-36V dc for 15 seconds on, 5 minutes off
  • Silver-plated contacts for high conductivity and low contact resistance
  • O-ring seal in the operating shaft
  • UL listed

M-290-06 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-290-06SW ROT MAST_DISC 2POS LEVER UL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.