36V DPST Marine Battery Disconnect Switch

M-290

  • Specifications
    • Catalog # M-290
    • Current Rating (Continuous) in Amps 175
    • Voltage Rating (Max) 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Silver
    • Housing Brass