background-waves

M-284-01-BP

Product Status| Not for New Designsi

M-284-01-BP

SW ROT MAST_DISC 2POS LEVER UL | Series: M-284
info

The M-284 Series 36 V 175 A Marine Battery Disconnect Switch is a marine-grade, brass-body master battery disconnect switch for boat and commercial vehicle applications that features single-pole, single-throw (SPST) circuitry.

Disconnecting a boat or vehicle battery from the electrical system with a master battery disconnect switch prevents potential thermal events and ensures the system is shut down during maintenance or an emergency. In addition, using a manual battery disconnect switch during periods of inactivity, such as when a boat or vehicle is stored, prevents parasitic loads from draining the battery.

This Cole Hersee brand disconnect switch (M-284-01-BP) is rated for 800 A intermittent at 15 seconds on, 5 minutes off and features silver-plated brass studs. This model is UL Listed.

Blister packaging makes retail display simple.

PropertyValue
Current Rating (Continuous) in Amps
175
Voltage Rating (V)
36
Circuitry
SPST
Actuator
Chrome Lever
Contacts
Silver
Housing
Brass
Mounting Stem
Brass 3/4 - 24 thread 1-13/32 long fits panel through 15/16 thick
  • 175 A continuous current rating
  • Rated for 800 A intermittent at 15 seconds on, 5 minutes off
  • 3/8"-24 silver-plated brass studs
  • Ignition protected
  • UL Listed
  • Blister packaging enables simple retail display

M-284-01-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-284-01-BPSW ROT MAST_DISC 2POS LEVER UL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.