M-284 Series Marine Battery Disconnect Switch

M-284 Disconnect Switch, 1000 A Intermittent, Copper Studs, BP

  • Specifications
    • Catalog # M-284 Disconnect Switch, 1000 A Intermittent, Copper Studs, BP
    • Current Rating (Continuous) in Amps 175
    • Voltage Rating (Max) 36
    • Circuitry SPST
    • Actuator Chrome Lever
    • Contact Material Copper
    • Housing Brass