Carling Retail Anti-Vandal Switches

CTAV001-BP

  • Electrical Characteristics
    • Catalog # CTAV001-BP
    • Voltage Rating (Max) 12
    • Circuitry SPDT
    • Normal Position Normally Open
    • Actuator Button
    • Actuator Details Blue Illuminated Ring
    • Input Terminals Quick Connect
    • Ingress Protection IP67
    • Contact Material Silver Plated
    • Mounting Method M19
    • Recommended Torque 2-3 Nm
    • Circuits On - On