Heavy Duty Push-Button Switches

90030-BP

  • Specifications
    • Catalog # 90030-BP
    • Packaging Blister
    • Description Pushbutton Momentary Switch
    • Circuitry SPST
    • Terminals Two Screw
    • Mounting 28.44 mm Diameter
    • Sealing None
    • Rating 35A/12V DC
    • Normal Position Normally Open
    • Contact Materials Silver
    • Insulator Terminal Insulator
    • Details 90030 in Blister Packaging