Heavy Duty Push-Button Switches

Heavy Duty Push-Button Switches

  • Specifications
    • Catalog # Heavy Duty Push-Button Switches
    • Current Rating (Continuous) in Amps 35
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Button
    • Actuator Details Chrome-Plated
    • Input Terminals 2 Screw
    • Housing Zinc Diecast
    • Contact Material Silver