Heavy Duty Push-Button Switches

Heavy Duty Push-Button Switches

  • Specifications
    • Catalog # Heavy Duty Push-Button Switches
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Plunger
    • Actuator Details Black Rubber; "PUSH" Imprint
    • Input Terminals Two Wire Lead (0.375)
    • Housing Brass
    • Ingress Protection Hencol Seal
    • Contact Material Stainless Steel