background-waves

9109

SW MOM PULL NO | Series: Light Duty Push-Button Switches
info
Normally Off. Pull to On
For use with a cable or lever.
Spring return to Off.
No knob - shaft has 3/32" diameter hole (2.4mm) for the attachment of a cable or lever.
Two screw terminals with lockwashers.
Mounting stem 1/2"-20 thread, 5/8" long (15.9mm).
PropertyValue
Circuitry
SPST
Normal Position
Normally Open; Spring Return
Actuator
Knob
Input Terminals
2 Screw
Housing
Brass

9109 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
9109SW MOM PULL NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.