background-waves

9109-BX

Product Status| Not for New Designsi

9109-BX

MOM SW PULL N.O 2POS 2SCRW | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Knob
Input Terminals
2 Screw
Housing
Plated Steel

9109-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
9109-BXMOM SW PULL N.O 2POS 2SCRW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.