background-waves

91126-BX

Product Status| Activei

91126-BX

MOM SW P/P N.C SLD W/ LEADS HN19 | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Button
Input Terminals
Two Wire Lead (7)
Housing
Plated Steel
Ingress Protection
O-Ring in Stem

91126-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
91126-BXMOM SW P/P N.C SLD W/ LEADS HN19RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.