Marine Push-Button Switches Test

M-485

  • Specifications
    • Catalog # M-485
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Input Terminals 2 Brass Screws
    • Housing Brass
    • Contact Material Silver