
Series: 5V DIN Plunger Switches
The mechanical switches signal many different situations that may occur on commercial vehiches


The mechanical switches signal many different situations that may occur on commercial vehiches: power takeoff signal light, Idle and reverse gear signal light, Inserted fifth gear signal light, etc. Available are versions with contacts normally open and contacts normally closed, DIN 72585-1 and DIN 72585-2, 4-pole connector.
- Some models can work even with tension at 5V
- DIN 72585-1 and DIN 72585-2 connector
- Silver-plated or Gold-plated contacts
- The superseal connector is protected with a plastic cap to prevent dirt intrusion before mounting
- Plunger switches have a standard working temperature between -25°C and +80° C. Extended working temperature allows performance between -40°C and *100°C, but 100% guaranteed functionality resumes in the -25°C and +80° C range.
5V DIN Plunger Switches Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Voltage Rating (V) | Circuitry | Input Terminals | Connector | Housing | Contacts |
---|
Part Number | Actions | Voltage Rating (V) | Circuitry | Input Terminals | Connector | Housing | Contacts | |
---|---|---|---|---|---|---|---|---|
5 | Normally Closed | 27 Hex | DIN 72585-1 | Steel | Gold | |||
5 | Normally Closed | 27 Hex | DIN 72585-1 | Steel | Gold | |||
5 | Normally Closed | 27 Hex | DIN 72585-1 | Steel | 2 Silver – 2 Gold | |||
5 | Normally Closed | 27 Hex | DIN 72585-1 | Steel | 2 Silver – 2 Gold |