Marine Push Pull Switches

M-639

  • Specifications
    • Catalog # M-639
    • Current Rating (Max) 10
    • Voltage Rating (Max) 12
    • Circuitry SPST NC
    • Normal Position Normally Off
    • Positions 2
    • Actuator Chrome-Plated Brass Knob
    • Actuator Details Push Button
    • Input Terminals Brass
    • Contact Material Brass
    • Circuits 1