Marine Push Pull Switches

Marine Push Pull Switches

  • Specifications
    • Catalog # Marine Push Pull Switches
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPDT
    • Positions 3: On-On-Off
    • Actuator Chrome-Plated Brass Knob
    • Input Terminals 4 Brass Screw
    • Housing Brass