Marine Push Pull Switches

Marine Push Pull Switches

  • Specifications
    • Catalog # Marine Push Pull Switches
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Knob
    • Actuator Details Chrome-Plated Brass
    • Input Terminals Two Wire Lead (0.38)
    • Housing Brass