background-waves

50203

Product Status| Activei

50203

SW P-P GND | Series: Special Purpose Push Pull Switches
info
  • Push-Pull Magneto Switch
  • In-Off (magneto terminal grounded).
  • Out-Run (magneto terminal open).
  • Integral nickel-plated knob (passes through hole drilled in the panel).
  • One screw terminal.
  • Plated steel housing.
  • Aluminum mounting stem 3/8”-32 thread, 5/8” long (15.9mm).
  • 10A at 12V DC, 6-36V.
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Actuator
Nickel Plated
Input Terminals
1 Screw
Housing
Plated Steel

50203 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50203SW P-P GND

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.