background-waves

5066

Product Status| Obsoletei

5066

SW P-P SP 3POS | Series: Two Circuit Push Pull Switches
info
SPDT, Off-On circuit 1 - On circuit 2.
Switches energize two circuits alternately from a common feed.
10A at 12V DC.
Three screw terminals.
Steel mounting stem 1/2"-20 thread, 5/8" (15.9mm) long, and integral chrome-plated knob.
Plated steel case.
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
DPDT
Normal Position
Normally Open
Positions
2
Actuator
Knob
Actuator Details
Chrome-Plated Brass
Input Terminals
3 Screw
Housing
Plated Steel

5066 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5066SW P-P SP 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.