Rocker Switches

540 Narrow Body

  • Specifications
    • Catalog # 54000-03
    • Obsolete: 2018 -01-11
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPST
    • Positions On - Off
    • Input Terminals 2 Blade
    • Actuator Angled
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock Order Sample
    • Catalog # 54001-02
    • Obsolete: 2015 -01-21
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Positions On - Off - On
    • Input Terminals 3 Blade
    • Actuator Angled
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock
    • Catalog # 54003
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPST
    • Positions On - Off
    • Input Terminals 3 Blade
    • Actuator Angled
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock Order Sample
    • Catalog # 54003-01
    • Obsolete: 2021 -05-07
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPST
    • Positions On - Off
    • Input Terminals 3 Blade
    • Actuator Angled
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock Order Sample
    • Catalog # 54007
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Positions On - On
    • Input Terminals 3 Blade
    • Actuator Curved
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock Order Sample
    • Catalog # 54010
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Positions On - On
    • Input Terminals 3 Blade
    • Actuator Curved
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock Order Sample
    • Catalog # 54012
    • Obsolete: 2021 -12-06
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPST
    • Positions Off - On
    • Input Terminals 3 Blade
    • Actuator Curved
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
    • Panel Thickness .020 to .250 – (.50mm to 6.35mm)
    • Check Stock