56000 & 57000 Standard

57300-01

  • Specifications
    • Catalog # 57300-01
    • Switch type Rocker
    • Description Universal Heavy duty Rocker Switch with dependent pilot light
    • Circuitry SPST
    • Contacts Silver
    • Housing Plastic with metal bezel and snap clip
    • Up position On
    • Center position none
    • Down position Off
    • Terminals 3 blade
    • Actuator material Plastic
    • Actuator type Rocker Button
    • Actuator color White
    • Actuator imprint None
    • Illuminated Yes
    • Lens 1 color red
    • Lens 1 size .250(6.35mm) x .450(11.50mm)
    • Bezel type Metal Nickel plated
    • Bezel size .900(22.86mm) x 1.57(39.87mm)
    • Mounting Panel snap-in
    • Panel thickness .040 (1.01mm) to .100 (2.54mm)
    • Mounting hole: inches 1.45 x .830
    • Mounting hole: mm 36.83mm x 21.08mm
    • Electrical rating 25 A at 12 V DC