56027 and 58027

56027 and 58027

  • Specifications
    • Catalog # 56027 and 58027
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating (Max) 12
    • Circuitry DPDT
    • Positions On (2-1 ; 5-4) - Off - On (2-3 ; 5-6)
    • Input Terminals 6 Blade
    • Actuator Rocker Button / Sealed
    • Contact Material Silver
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – .964(24.52mm) x 1.69(43.16)
    • Panel Thickness .093 (2.37mm) to .187 (4.76mm)