background-waves

58312-AR

Product Status| Obsoletei

58312-AR

ROCKER ON-OFF-ON | Series: 58312
info
Four blade terminals. Amber lens and red lens, one dependent, one independent illumination. 25A at 12V DC. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.83" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). They have silver contacts, which give superior switching performance. Housing is matte black. Wiring your switch: There are up to 6 terminals on this switch series. Identify each type of switch by matching it with the appropriate wiring diagram. Diagrams represent the switch as seen from the back. Dotted lines indicate the internal connections of the pilot lights.
PropertyValue
Current Rating (Continuous) in Amps
25
Voltage Rating (V)
12
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
4 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Actuator Details
Black Plastic – Illuminated (Amber – Red)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58312-AR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
58312-ARROCKER ON-OFF-ON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.