58312

58312-B

  • Specifications
    • Catalog # 58312-B
    • Switch type Rocker
    • Description Wide Lens LED Rocker Switch
    • Circuitry SPST
    • Contact Materials Silver
    • Housing Plastic Black
    • Up position On
    • Down position Off
    • Terminals 3 blade
    • Actuator material Plastic
    • Actuator type Rocker Button
    • Actuator color Black
    • Actuator imprint None
    • Illuminated Yes
    • Lens 1 color Blue
    • Bezel type Plastic Black
    • Bezel size .965(24.51mm) x 1.81(45.97mm)
    • Mounting Panel snap-in
    • Panel Thickness .093 (2.37mm) to .187 (4.76mm)
    • Mounting hole: inches 1.45 x .830
    • Mounting hole: mm 36.83mm x 21.08mm
    • Electrical rating 25 A at 12 V DC