58328

58328-12

  • Specifications
    • Catalog # 58328-12
    • Switch type Rocker
    • Description Weather-Resistant Rocker Switch 1 Large Dependent Pilot Light
    • Circuitry SPST
    • Contact Materials Silver
    • Housing Plastic Black
    • Up position Off
    • Center position None
    • Down position On (2-3)
    • Terminals 3 blade
    • Actuator material Plastic
    • Actuator type Rocker Button/ sealed
    • Actuator color Black
    • Actuator imprint None
    • Illuminated Yes
    • Lens 1 color Clear
    • Lens 1 size .315(8mm) x .480(12.31mm)
    • Bezel type Plastic Black
    • Bezel size .964(24.52mm) x 1.69(43.16)
    • Mounting Panel snap-in
    • Panel Thickness .093 (2.37mm) to .187 (4.76mm)
    • Mounting hole: inches 1.45 x .830
    • Mounting hole: mm 36.83mm x 21.08mm
    • Electrical rating 25 A at 12 V DC 15 A at 24 V DC